- Many Beamsplitting Ratios Available
- Visible and NIR Coating Options Offered
- Multi-Layer AR Coated Second Surface
- C-Mounted Plate Beamsplitters Also Available
- Designed for Common Diode, Gas, and Solid State Lasers
- Reflects S-Polarized Light, Transmits P-Polarized Light
- High Extinction Ratio
- Multi-Layer Dielectric Coating
- Available in 30/70, 70/30, or 50/50 Split Ratios
- Optimal for Applications Insensitive to Polarization
- Low Polarization Dependence: |Ts-Tp|<6%
- Constructed from High Tolerance Right Angle Prisms
- BBAR Coated Faces for Maximum Efficiency
- C-Mounted Visible and NIR Cube Beamsplitters Also Available
- Used to Separate Nd:YAG Harmonic Wavelengths
- Beamsplitter Coating Features >95% Transmission
- λ/10 Fused Silica Substrate
- Multiple Transmission/Reflection Ratios Available
- BBAR Coated Second Surface
- Fused Silica Substrate
- Separates Ultrafast Harmonic Wavelengths
- Ultrafast Beamsplitter Coating with Low GDD
- <λ/10 Wavefront Distortion
- Designs for Ti:sapphire and Yb:doped Femtosecond Lasers
- Designs for Ti:sapphire and Yb:doped Fiber Lasers
- 90:10, 70:30, and 50:50 (R:T) Split Ratios
- Controlled Reflection and Transmission GDD
- Visible and NIR Coating Options Offered
- 500:1 Extinction Ratio
- AR Coated for <0.5% reflection per surface
- <3% Transmission Difference for S and P Polarization States
- AR Coated <0.25% on Entrance and Exit Faces
- Nd:YAG and HeNe Options
- Various Beamsplitting Ratios Available
- Insensitive to Angle of Incidence Changes
- VIS-NIR Versions Available
- Visible and NIR Coating Options Offered
- Simplifies Benchtop Layout
- Split Incident Beam into Two Displaced Parallel Beams
- Significantly Reduces Glare and Interference
- 50/50 Reflection/Transmission Ratio
- Ideal for In-Line Illumination
- No Ghost Images from Second Surface Reflections
- No Chromatic Aberration with Converging Beams
- No Change in Optical Path Length
- Pellicle Beamsplitters for the Infrared (IR) Also Available
- Circular Profile at 45°
- Visible and NIR Coating Options Offered
- Ideal for Diffuse Axial and In-line Illumination
- Feature Standard Designs and Specifications
- Commercial Grade Elliptical Mirrors Also Available
- For More Options, View Precision Quality Elliptical Plate Beamsplitters
- 30 Arcminute Wedge to Minimize Internal Interference
- Wide Range of Splitting Ratios
- Fused Silica Substrate
- Significantly Reduces Glare and Interference
- 30/70 Reflection/Transmission Ratio
- Ideal for In-Line Illumination
- Cube Beamsplitters Also Available
- Beamsplitter Coatings Covering 1.5 – 14µm
- Designed for 50/50 Beamsplitting at 45° AOI
- Calcium Fluoride or Zinc Selenide Substrates
- Pre-Mounted 90 Degree Interface
- Four C-Threaded Mounting Holes
- Several Beamsplitting Options Available
- Additional C-Mounted Beamsplitters, Filters, and Mirrors Available
- 50% Reflection / 50% Transmission
- Beam Deviation Insensitive to Alignment
- Designed for Visible Wavelengths
- Split Input Beam into Several Diffraction Orders
- 1 Dimension Array or 2 Dimension Matrix Outputs
- Designs for Nd:YAG and CO2 Lasers
- Compatible with Single Mode or Multimode Lasers
- 50/50 and 30/70 Reflection/Transmission Ratios Available
- B270 Substrates for High Performance from 400 – 2000nm
- UV-NIR Versions Available
- 45° Angle of Incidence
- Reflects S-Polarized Light, Transmits P-Polarized Light
- Available for Nd:YAG Harmonics and HeNe Wavelengths
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act