eo_logo
 
Product added to cart

Alignment and Testing Accessories

Alignment and Testing Accessories are used to provide a range of features such as image enlargement, glare reduction, focusing capability, or precision deflection measurement for easing laser system alignment. Alignment and Testing Accessories includes a range of optical components designed to offer a particular benefit to laser system or laser system alignment functionality. Alignment and Testing Accessories may be chosen depending on the particular application's needs, providing a wide selection of benefits to a vast range of laser system requirements.

Donder Zoom Module Donder Zoom Module
  • Easily Build A Zoom Lens to Fit Your Specific Application
  • Choose the Working Distance and Field of View to Meet Your Needs
Edmund Optics RKE® Precision Eyepieces Edmund Optics RKE® Precision Eyepieces
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Full Prescription Data Available
  • Long Eye Relief
  • Apparent Field of 45°
Eyepiece Cell Assemblies Eyepiece Cell Assemblies
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ideal for OEM and System Integration
  • Used as Eyepieces or Magnifiers
  • Various Magnifications Available
High Performance Microdisplay Eyepiece High Performance Microdisplay Eyepiece
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Compact COTS Assembly
  • Compatible with up to 24.59mm Diagonal Microdisplay (SXGA)
  • Compatible with Large Rubber Eyeguard, #60-099
Mounted Achromatic Lens Pairs Mounted Achromatic Lens Pairs
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • 15mm and 30mm Diameter Options
  • AR Coated Lenses
  • Mounted Achromatic Pairs Kits Available
Mounted Near-IR (NIR) Achromatic Lens Pairs Mounted Near-IR (NIR) Achromatic Lens Pairs
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • 30mm Diameter Package Designed for NIR Applications
  • Optimized for Various Magnification Ratios
  • Ideal for Integration into OEM Applications
  • NIR II Coated for 750-1550nm
Mounted Relay Lenses Mounted Relay Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Optimized for 1:1 Imaging
  • f/4 and f/8 Versions Available
Rubber Eyeguards Rubber Eyeguards
  • Contains Natural Rubber Latex
  • Reduce Ambient Light and Glare Reflections 
  • Assure Proper Eye-to-Lens Positioning  
×