eo_logo
 
Product added to cart

Everix

Custom and
Volume Manufacturing

Learn More

Everix Ultra-Thin Broadband Bandpass Filters Everix Ultra-Thin Broadband Bandpass Filters
  • Designed for Common LED and Laser Diode Wavelengths
  • Scratch Insensitive, Ultra-Thin Design
  • Easily Integrated into Portable Devices
Everix Ultra-Thin OD 4.0 Notch Filters	Everix Ultra-Thin OD 4.0 Notch Filters
  • 300 and 400µm Maximum Thickness Options
  • Flexible Structure and Scratch Resistant
  • Extruded Thin Film with Sharp Spectral Profiles
Everix Ultra-Thin OD 6.0 Notch Filters Everix Ultra-Thin OD 6.0 Notch Filters
  • OD 6.0 Blocking at Laser Wavelengths from 405 to 1064nm
  • 300µm Maximum Thickness
  • Flexible and Scratch Insensitive
Everix Ultra-Thin Longpass Filters Everix Ultra-Thin Longpass Filters
  • Ultra-Thin, Flexible Substrate
  • Sharp Cut-On Wavelength Designs
  • Extruded Thin Film, Insensitive to Scratches
Everix Ultra-Thin Shortpass Filters Everix Ultra-Thin Shortpass Filters
  • Flexible Design to Conform to Curved Surfaces
  • Scratch Insensitive, Ultra-thin Polymer Construction
  • >80% Average Transmission
Everix Ultra-Thin 10nm Bandpass Filters Everix Ultra-Thin 10nm Bandpass Filters
  • Narrow 10nm Bandwidth
  • Lightweight, Flexible, and Ultra-Thin 400µm Thickness
  • Scratch Insensitive and Durable Design
Everix Ultra-Thin OD4 Longpass Filters Everix Ultra-Thin OD4 Longpass Filters New
  • Ultra-thin 300µm Construction
  • OD ≥4.0 Blocking and >85% Average Transmission
  • Lightweight and Scratch Insensitive
Everix Ultra-Thin OD4 Shortpass Filters Everix Ultra-Thin OD4 Shortpass Filters New
  • Ultra-thin 300µm Construction
  • OD ≥4.0 Blocking and >85% Average Transmission
  • Lightweight and Scratch Insensitive
×