Product added to cart

Hoya

Custom and
Volume Manufacturing

Learn More

HOYA Molded Glass Aspheric Lenses HOYA Molded Glass Aspheric Lenses
  • Precision Glass Molded Lenses
  • Compact Sizes for Integration into Measurement Systems
  • Multiple Glass Substrates Available
Anti-Reflection (AR) Coated HOYA Absorptive Neutral Density (ND) Filters Anti-Reflection (AR) Coated HOYA Absorptive Neutral Density (ND) Filters
  • Optical Densities from 0.1 to 4.0
  • VIS 0°, NIR I, and NIR II Coating Options
  • 12.5, 25, and 50mm Diameter Sizes
  • Uncoated HOYA or SCHOTT ND Filters Also Available

Hoya Colored Glass Bandpass Filters Hoya Colored Glass Bandpass Filters
  • UV, VIS, IR Ranges
  • Circular and Square Sizes Available
Hoya Colored Glass Longpass Filters Hoya Colored Glass Longpass Filters
  • UV, VIS and IR Pass Ranges
  • VIS Can Be Used for Color Bandpass
  • Also Available Mounted
Hoya Absorptive Neutral Density (ND) Filters Hoya Absorptive Neutral Density (ND) Filters
Top Seller
  • Attenuates Visible Light Via Absorption, Rather than Reflection
  • Multiple Filters Can be Stacked for Increased Blocking
  • Optical Densities from 0.1 to 4.0 are Available
  • Also Available Pre-mounted in C-Mount Housings
×