The Edmund Optics® Asia design and manufacturing facilities focus on cost-effective and mid-to-high volume production. Our ISO 9001 and AS 9100 facilities achieve low lot-to-lot variation and high-quality assurance through the resolution testing of each and every lens.
Our engineers can design and manufacture custom imaging lens assemblies tailored for your specific application needs.
Active compensation maximizes lens performance by optimally positioning individual elements and optoelectronic components within the assembly using interferometry.
The global Edmund Optics© design and manufacturing facilities guarantee performance through rigorous testing including modulation transfer function (MTF), environmental, and application-specific evaluation. Test reports, documentation, serialization, correlation studies, and error analyses are all available upon request. Fully custom metrology is developed when needed.
240+ total engineers across design, manufacturing, R&D, and application support
145 combined years of design experience
Customer-focused engineering and applications teams
Capabilities
Designs featuring up to 440 lp/mm image space resolution manufactured and verified through metrology.
High-performance designs for ever-growing sensors.
High-resolution M12 lenses for space-constrained and OEM applications.
Larger apertures result in higher diffraction-limited performance and higher resolution.
Robust optical pointing stability protects against pixel shift for up to 50G of shock.
IPX7 and IPX9K rated ingress protection against both high-temperature, high-pressure water and submersion.
Active and passive athermalization for temperatures ranging from -10°C to +50°C.
We have locations in 12 countries, 8 factories, 6 global warehouses, and 4 world class imaging design centers. With global locations, local support, and product availability, Edmund Optics® is here to help. We also have 7 imaging optics labs, where we provide highly experienced application support by working directly with customers to find imaging solutions for their unique parts and projects. Contact one of our in-region imaging specialists (below), who have a wide range of customer and application experience to solve your unique application needs. If one of our off-the-shelf TECHSPEC® imaging lenses does not meet your needs, we can design a customized solution. Leverage our expertise for your next project. Our team is passionate, dedicated, and committed to helping solve customer challenges. At Edmund Optics®, we do what is best for the customer.
21,225 sq. ft (1,972 m2) facility for advanced, high-volume opto-electronic assembly, imaging optics design, and optical assembly metrology.
16,140 sq. ft (1,500 m2) of manufacturing space. On-site design, assembly, and testing of high volume optomechanical and imaging assemblies.
120,000 sq. ft (11,150 m2); 20,000 sq. ft (1,860 m2) of dedicated manufacturing space. High-precision fabrication, coating, assembly, and testing cells.
80,000 sq. ft (7,430 m2) of manufacturing space. High-precision spherical lenses, prisms, and other coated optics with over 50 years of experience.
77,000 sq. ft (7,150 m2) of manufacturing space. Highly vertically-integrated facility for volume production of components and mounted optics.
16,140 sq. ft (1,500 m2) of manufacturing space. Supports Singapore facility in volume production of spherical lenses and prisms.
Use our Quote Request Form to upload a drawing for quote.
or fill out the General Request Form below to get in touch.
Thank you for inquiring about our manufacturing capabilities. We will be in touch shortly.
* The term dual use is often used to describe the types of items subject to the EAR (Export Administration Regulations). A dual use item is one that has civil applications as well as military or weapons of mass destruction (WMD)-related applications.