eo_logo
 
Product added to cart

UltraFast Innovations (UFI) EUV/XUV Attosecond Multilayer Mirrors

See More by UltraFast Innovations (UFI)
UltraFast Innovations (UFI) EUV/XUV Attosecond Multilayer Mirrors

UltraFast Innovations (UFI) EUV/XUV Attosecond Multilayer Mirrors

UltraFast Innovations (UFI) EUV/XUV Attosecond Multilayer Mirrors
×

Common Specifications

Supported Pulse Duration:
330 attoseconds
Diameter (mm):
25.40 ±0.13
Back Surface:
Commercial Polish
Clear Aperture (%):
80
Edges:
Fine Ground
Surface Roughness (Å):
<1
Edge Thickness ET (mm):
6.35 ±0.20
Substrate:
Fused Silica (Corning 7980)
Coating Specification:
Rs > 38% @ 65eV/19nm
Coating:
EUV Multilayer (19nm)
Angle of Incidence (°):
5
Design Wavelength DWL (nm):
19
Reflection at DWL (%):
>38
Center Energy (eV):
65 ±2
Bandwidth (eV):
6

Products

 Title   Compare   Stock Number   Price  Buy
25.4mm Dia., 19nm (65eV), 5° EUV/XUV Attosecond Multilayer Flat Mirror
25.4mm Dia. x 250mm EFL, 19nm (65eV), 5° EUV/XUV Attosecond Multilayer Concave Mirror
25.4mm Dia. x 500mm EFL, 19nm (65eV), 5° EUV/XUV Attosecond Multilayer Concave Mirror

Product Details

UltraFast Innovations (UFI) Extreme Ultraviolet (EUV/XUV) Attosecond Multilayer Mirrors are designed for steering, focusing, and shaping attosecond pulses. Their multilayer coating is centered at 65eV (19nm) with a 6eV (1.8nm) bandwidth and provides a peak reflectivity of 38% for s-polarized light. These mirrors support EUV pulses with a temporal duration of 330 attoseconds. UFI Extreme Ultraviolet (EUV/XUV) Attosecond Mirrors are ideal for attosecond pulse generation and shaping based on high harmonic generation (HHG), free electron lasers (FELs), or other quantum optical applications. 

Atomic precision ion beam deposition results in atomically-smooth coating layers. These mirrors allow for precision control of wavelength and spectral phase with high efficiency in a growing application space. Attosecond science pushes the limits of ultrafast lasers, providing access to some of the most fundamental scientific processes like the motion of electrons. EUV Mirrors are also known as XUV/Soft X-Ray Mirrors. The physical principal behind EUV Attosecond Multilayer Mirrors is the interference of reflected and scattered EUV radiation from each interface of the multilayer stack. Flat and concave mirrors with a 25.4mm diameter are available; please contact us if your application requires an EUV multilayer mirror with a customized center energy, bandwidth, or other specifications.

Technical Information

Related Products