Product added to cart

Laboratory Spectrometer

×
  • Cost-Effective Performance from 380 – 750nm
  • Lightweight, Compact Design
  • USB Cable and Software Included
  • Spectrometer Accessories Also Available

The Laboratory Spectrometer is a cost-effective solution to a variety of spectroscopy applications. The Laboratory Spectrometer utilizes a 1024 element detector along with a built-in 16-bit digitizer to provide approximately 2.3nm spectral resolution from 380 – 750nm. These spectrometers are USB powered for simple system integration.

Note: USB cable and software are included. Software features the ability to capture single or continuous spectra, dark subtraction, and intensity comparison.