Product added to cart

DataRay Scanning Slit Beam Profilers

#24-215 DataRay Scanning Slit Beam Profiler

×
  • Designed For Use From 190 to 1150nm
  • Measure Beam Diameters of 2µm to 4mm
  • Robust Easy to Use Software Provided

DataRay Scanning Slit Beam Profilers feature a silicon detector making it perfect for a 190 to 1150nm spectral range. Equipped with 2.5µm slits and larger knife-edge slits, the Beam'R2 is capable of measuring beams with diameters down to 2µm. Scanning slit instruments offer much higher resolution than camera-based systems, and are compatible with both continuous wave and pulsed laser sources. DataRay Scanning Slit Beam Profilers are ideal for optical assembly and instrument alignment, real-time diagnosis of focusing and alignment errors, real-time setting of multiple assemblies to the same focus. These profilers are USB 2.0 powered and include a 3m USB 2.0 cable.