VZM™ Zoom Imaging Lenses enable inspection of a wide range of objects without the inconvenience of changing working distances. In addition, the parfocal zoom allows magnifications to be easily changed without refocusing. These economical lenses are available in working distances ranging from 35mm to 175mm and offer a maximum 2/3” sensor format. Iris versions (i-series) all have locking iris, front filter thread, removable mounting flange, and optional zoom lock. All lenses have a 50mm diameter flange (removable on iris versions except 450i Right Angle) for mounting. VZM™ Zoom Imaging Lenses are ideal for inspection of integrated circuits and solder joints. Also suited for quality control and laboratory inspection needs, as well as surface analysis.
VZM Model |
100i
|
200i
|
300
|
300i
|
450
|
450i
|
600i
|
1000
|
1000i
|
Zoom Ratio |
4:1
|
4:1
|
4:1
|
4:1
|
6.4:1
|
6:1
|
6:1
|
4:1
|
4:1
|
Magnification |
0.25 - 1X
|
0.5 - 2X
|
0.75 - 3X
|
0.75 - 3X
|
0.7 - 4.5X
|
0.75 - 4.5X
|
1 - 6X
|
2.5 - 10X
|
2.5 - 10X
|
Manual Iris |
|
|
|
|
|
|
|||
Rotatable Mount |
|
|
|
|
|
|
|||
Zoom Lock Adapter |
|
|
|
|
|
|
|||
Motorized Version |
|
|
|
||||||
Right Angle Version |
|
Additional VZM 200i Lens Specifications | ||
Primary Magnification |
With 0.5X Lens
|
|
Minimum 0.25X | Maximum 1.0X | |
FOV (½" Horizontal Sensor) | 24.0mm | 6.0mm |
Resolution in Object Space | 10 lp/mm | 40 lp/mm |
Resolution in Image Space | 40 lp/mm | 40 lp/mm |
Working Distance (±3mm) | 152mm | 152mm |
Additional VZM 450 Lens Specifications | ||
Primary Magnification |
With 0.5X Lens
|
|
Minimum 0.35X | Maximum 2.25X | |
FOV (½" Horizontal Sensor) | 17.6mm | 2.8mm |
Resolution in Object Space | 12 lp/mm | 80 lp/mm |
Resolution in Image Space | 34 lp/mm | 35.5 lp/mm |
Working Distance (±3mm) | 147mm | 147mm |
Additional VZM 450i Lens Specifications | ||||
Primary Magnification |
With 0.5X Lens
|
With 0.25X Lens
|
||
Minimum 0.35X | Maximum 2.25X | Minimum 0.175X | Maximum 1.125X | |
FOV (½" Horizontal Sensor) | 17.6mm | 2.8mm | 35.2mm | 5.6mm |
Resolution in Object Space | 12 lp/mm | 80 lp/mm | 6 lp/mm | 40 lp/mm |
Resolution in Image Space | 34 lp/mm | 35.5 lp/mm | 34 lp/mm | 35.5 lp/mm |
Working Distance (±3mm) | 147mm | 147mm | 275mm | 275mm |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act