eo_logo
 
Product added to cart
Top Seller

Schneider Fast C-Mount Lenses

×
  • 1", C-Mount Lens
  • High Aperture (f/0.95) is Ideal for Low Light
  • 25mm Focal Length

Schneider Fast C-Mount Lenses are designed for extremely low light situations, the high aperture (f/0.95) of these lenses provides excellent image quality even under low light conditions. The Xenon lenses are designed to cover the visible spectrum (400-700nm). Locking focus and iris prevent change in stressful environments. The front filter thread allows the use of color filters to increase contrast, for increased accuracy of sorting, picking or measuring applications, or reducing glare with polarizing filters. The Xenon 0.95/25mm C-Mount Lens covers a 1” format sensor with a 16mm image circle.