TECHSPEC® HP Series Fixed Focal Length Lenses are designed for the harsh demands of factory automation (FA) and machine vision (MV) applications. The 8mm, 12mm, 16mm, 25mm, and 35mm lenses are compatible with 1” and 1.1” sensor formats, while the 50mm lens is compatible with up to 4/3” sensor formats. The f/1.8 and f/2.8 apertures provide increased light throughput and high resolution performance. TECHSPEC® HP Series Fixed Focal Length Lenses are C-Mount and feature a locking focus and iris rings to prevent unwanted adjustments, as well as a front filter thread for integrating standard optical filters. Call for OEM Quantity Pricing.
Edmund Optics has created a family of high performance optical designs (the HP Series family) and developed three customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the HP Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:
Dimensions |
||||
Focal Length (mm) |
A (mm) | B (mm) | C (mm) | Filter Thread |
8mm, 1.1" Format | 70.4 | 83.5 | 43.5 | M105 x 1 with required adapter #89-365 |
12mm, 1.1 " Format | 48 | 70.1 | 43.5 | M62 x 0.75 with required adapter #34-236 |
16mm, 1" Format | 48 | 60.4 | 57.3 - 59.5 | M46 x 0.75 |
25mm, 1" Format | 37.5 | 45.3 | 45.3 | M34 x 0.5 |
35mm, 1.1" Format | 48.1 | 65.8 | 60 - 66 | M37 x 0.75 |
50mm, 4/3" Format | 50 | 72.6 | 60.5 - 72.6 | M37.5 x 0.5 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act