TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
CA Series Fixed Focal Length Lenses
CA Series Fixed Focal Length Lenses
×
APS-C (27.9mm), TFL-Mount Lens or M40 Mount Lens
Greater than 30 MegaPixels, 3.45µm Pixel Size Sensors
High Resolution, Compact APS-C Lens (CA)
35mm to 100mm Focal Length
TECHSPEC® CA (Compact APS) Series Fixed Focal Length Lenses are designed for high resolution large format sensors. Covering the APS-C format sensors with a 28mm image circle, these lenses feature a TFL Mount. TFL Mounts feature an M35 x 0.75 thread with a 17.5mm flange distance, and offers the same flange distance, robustness, and ease of use as a C-Mount. TECHSPEC® CA Series Fixed Focal Length Lenses offer a compact size while accommodating large format sensors, making them ideal for machine vision and factory automation applications.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act