eo_logo
 
Product added to cart

9.5μm 25mm Diameter, IR Shortpass Filter

×
Stock #21-257 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€297,00 €495,00
Qty 1-5
€297,00 €495,00
Qty 6+
€267,30 €445,50
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Diameter (mm):
25.00 +0.0/-0.2
Angle of Incidence (°):
0
Optical Density OD (Average):
≥3.0
Cut-Off Wavelength (nm):
9,500.00
Cut-Off Wavelength (μm):
9.5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Silicon Floatzone
Rejection Wavelength (nm):
10070 - 13800
Surface Quality:
80-50
Thickness (mm):
1.00
Thickness Tolerance (mm):
±0.2
Transmission (%):
≥80
Transmission Wavelength (nm):
8000 - 9100
Transmission Wavelength (μm):
8 - 9.1
Type:
Shortpass Filter
Durability:
MIL-C-48497A, Section 4.5.3
Cut-Off Tolerance (%):
±2
Rejection Wavelength (μm):
10.07 - 13.8

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • ≥85% Average Transmission over a Broad Infrared Wavelength Range
  • OD ≥3.0 Blocking Across Rejection Band
  • Common Wavelengths for Environmental and Medical Applications

Infrared (IR) Shortpass Filters are designed to provide ≥85% average transmission across their transmission band and OD ≥3.0 blocking across their rejection band. With cut-off wavelengths ranging from 3.95 to 13.3μm, these shortpass filters provide coverage across the IR spectrum. Featuring durable coatings and optical-quality Silicon and Germanium substrates, these filters can withstand normal cleaning and handling associated with high-quality optical components. Infrared (IR) Shortpass Filters are ideal for a wide range of imaging and detection applications in environmental sciences, life sciences, and medical diagnostics. These filters can be used in combination with Infrared (IR) Longpass Filters to create custom bandwidth filters and fine tune optical systems.