eo_logo
 
Product added to cart

3.0mm Dia. x 9.0mm FL, Telecom-NIR Coated, Plano-Convex Lens

×
Stock #45-978 Clearance 3-4 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€20,95
Qty 1+
€20,95
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Diameter (mm):
3.00 +0.00/-0.05
Effective Focal Length EFL (mm):
9.00 @ 587.6nm
Back Focal Length BFL (mm):
8.01
Coating:
Telecom-NIR
Coating Specification:
Rabs ≤0.25% @ 1295 - 1325nm
Rabs ≤0.25% @ 1535 - 1565nm
Ravg ≤0.25% @ 1200 - 1600nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
20-10
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1
Centering (arcmin):
<3
Center Thickness CT (mm):
1.50 ±0.05
Edge Thickness ET (mm):
1.25
Radius R1 (mm):
4.65
Clear Aperture CA (mm):
2.7
f/#:
3.00
Numerical Aperture NA:
0.17
Type:
Plano-Convex Lens
Bevel:
Protective bevel as needed
Wavelength Range (nm):
1200 - 1600

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Positive Focal Length
  • Micro PCX Lenses for Collecting and Focusing Light
  • Various Coatings Available: Uncoated, MgF2, and NIR I

Plano-Convex (PCX) Lenses have a positive focal length, making them ideal for collecting and focusing light in imaging applications. They are also useful in a variety of applications involving emitters, detectors, lasers, and fiber optics. These micro PCX lenses are offered with a Telecom-NIR coating optimized for common telecom wavelengths.

These lenses are also available Uncoated, MgF2 coated and NIR-I coated. Detailed specifications for these coatings can be found in our Anti-Reflection coating primer